CodeWarrior® Development Studio for eTPU v10.3

Roll over image to zoom in

Features

  • Optimizing C compiler provides
    • Support for eTPU, eTPU2 and eTPU2+ code
    • Full compatibility mode to compile legacy code
    • Support for existing simulators and Lauterbach debugger
    • Excellent performance
  • eTPU Simulator provides
    • Complete eTPU, eTPU2 and eTPU2+ simulation
    • Integrated logic analyzer
    • Code coverage analysis
    • Signal/event visualization
  • eTPU Debugger
  • Eclipse-based tools package
  • NXP's flexible CodeWarrior® Suite licensing model

Supported Devices

  • MPC5534: 32-bit MCU for Low-End Automotive Powertrain Applications
  • MPC5553: 32-bit MCU for Automotive Powertrain Applications
  • MPC5554: 32-bit MCU for Powertrain Applications
  • MPC5565: 32-bit MCU for Automotive Powertrain and Industrial Applications
  • MPC5566: 32-bit MCU for Automotive Powertrain Applications
  • MPC5567: 32-bit MCU for Auto Powertrain Applications
  • MPC563xM: Ultra-Reliable MPC563xM for Automotive and Industrial Engine Management
  • MPC564xL: Ultra-Reliable Dual-Core 32-bit MCU for Automotive and Industrial Applications
  • MPC5674F: Ultra-Reliable MPC5674F MCU for Automotive and Industrial Engine Management
  • MPC564xA: Ultra-Reliable MPC564xA MCU for Automotive and Industrial Engine Management
  • MPC5746R: Automotive and Industrial Engine Management MCU
  • MPC5777C: Ultra-Reliable MPC5777C MCU for Automotive and Industrial Engine Management
  • MPC5775B-E: MPC5775B and MPC5775E Microcontrollers for Battery Management Systems (BMS) and Inverter Applications

System Requirements

Downloads

1 download

  • Development IDEs and Build Tools

    CodeWarrior Development Studio for eTPU

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types.

1-5 of 10 documents

Show All

Design Resources

Hardware

1 hardware offering

Support

What do you need help with?

Licensing and Registration Support