QorIQ® P1021/P1012 Modular Development System

P1021MDS

Roll over image to zoom in

Product Details

Features

Debug

  • Debug port access via JTAG/COP connector

Support

  • Supports both the P1021/P1012, running up to 800 MHz at 0.95V core voltage in a 689-pin TEBGA 1 mm pitch package
  • DDR3 SODIMM with 512 MB and ECC support
  • PCI Express® adapter
  • Dual 10/100 Mbps Ethernet ports for QUICC Engine® module
  • Additional three 10/100/1000 Mbps Ethernet ports from the platform
  • Dual RS232 transceiver connected to DUART
  • 2x LYNXx1 modules provide dual Serial
  • 4x LYNX connected to PCI Express adapter through PCI Express mux to support host or agent modes
  • Local bus
  • 16 MB flash on eSPI interface
  • Two I2C buses
  • Stand-alone mode
  • PCI Express endpoint mode-plugged into a PC as standard PC card

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?