Low Power Multi-Mode Connectivity Front-End IP – Bluetooth® Low Energy/802.15.4

The low power connectivity front-end IP is suited for a wide range of SoC integrations for Bluetooth low energy and IEEE802.15.4 applications. It enables implementations that are compliant with Bluetooth Core Specification version 4.2 and to IEEE802.15.4-2011 Clause 10 for ZigBee applications. It is prepared for compliance with all PHY-related features of Bluetooth 5, including 2 Mb/s and Long Range modes.

The IP includes the RF transceiver, a digital signal conditioning block to connect to a suitable modem/MAC in order to build a complete combo wireless node, and a low-level radio controller. It fits seamlessly into the Arm® Cordio® platform. The IP is designed for manufacturing in TSMC’s 28 nm HPC(+) technology.

Features

  • RF Front-end IP for Bluetooth low energy and IEEE 802.15.4 in the 2.45 GHz ISM band
  • Compliant to Bluetooth core specification 4.2 and to IEEE 802.15.4-2011 clause 10 (DSSS-OQPSK)
  • Prepared for Bluetooth 5 (2 Mb/s and Long Range)
  • Seamless fit into Arm® Cordio® platform
  • Low power consumption
  • Low-cost BOM
  • Optimized frequency plan for on-chip co-existence
  • Excellent blocking performance, exceeding standard requirements
  • Single-pin, single-ended RF interface
  • Simple matching to 50 Ω using a single capacitor
  • Efficient PA delivering up to +3 dBm
  • Digital-intensive RF design with auto-calibration mechanisms for robustness and flexibility
  • Reference crystal oscillator (13 MHz – 52 MHz) with integrated tunable load capacitors

Technology Partner

MIMO

Catena is an international group of innovative companies, experts in system and architectures as well as in the design of Integrated Circuits and independent System IP. Since its establishment in 1986, Catena has been recognized as the partner of choice for global IC makers in designing wireless connectivity and sensor electronics system solutions created by world-class RF, signal processing and system architecture experts.

Catena provides full custom IC developments as well as complete system IP for various applications, enabling its customers fast time-to-market. The developments are mainly one chip solutions including RF, Analog, Mixed Signal, Digital Signal Processing, Embedded Cores, Embedded Software and tooling.

Catena is a 100% NXP-owned strong radio IP & design services resource (140 persons). It has experience with licensing to 3rd parties of “hard” (frontend) and “soft” (digital) radio IPs such as FM RX & TX, ZigBee, GPS RX, WIFI. Catena announced further partnerships with IP house CEVA and foundry Global Foundries.

Specifications

  • 1.35 V analog supply with integrated regulators
  • 0.90 V digital supply
  • Temperature range -40 - +125 °C (junction)
    (range for ambient dependent on package)
  • Receiver noise figure 7 dB
  • C/I for in-band blockers -50 dBc
  • Pout +3 dBm
  • Peak active power consumption (full IP)
    • RX mode:
      • 6.8 mA @ 1.35 V (VDDA)
      • 1.4 mA @ 0.9 V (VDDD)
    • TX mode:
      • 8.2 mA @ 1.35 V (VDDA, VDDPA)
      • 1.4 mA @ 0.9 V (VDDD)