Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your password| ID and Description | Vendor ID | Format | Size K | Rev # | Date Last Modified |
| AN1526 — RF Power Device Impedances: Practical Considerations Application Note | NXP | 2070 | 0 | 12/31/1991 | |
| AN1530 — Advanced Amplifier Concept Package Application Note | NXP | 187 | 0 | 12/31/1994 | |
| AN1643 — RF LDMOS Power Modules for GSM Base Station Application: Optimum Biasing Current - Application Notes | NXP | 88 | 0 | 1/31/1998 | |
| AN1670 — 60 Watts, GSM 900 MHz, LDMOS Two-Stage Amplifier Application Note | NXP | 816 | 0 | 9/14/1998 | |
| AN1907 — AN1907 Solder Reflow Attach Method for High Power RF Devices in Over-Molded Plastic Packages | NXP | 889 | 3 | 5/13/2009 | |
| AN1949 — Mounting Method for the MHVIC910HR2 PFP-16 and Similar Surface Mount Packages Application Note | NXP | 595 | 0 | 2/05/2003 |