0-6000 MHz, 18.5 dB, 15 dBm InGaP HBT GPA

MMG3008NT1
  • Not Recommended for New Designs
  • This page contains information on a product that is not recommended for new designs.

See product image

Product Details

Features

  • Frequency: 0 to 6000 MHz
  • P1dB: 15 dBm @ 900 MHz
  • Small-Signal Gain: 18.5 dB @ 900 MHz
  • Third Order Output Intercept Point: 26 dBm @ 900 MHz
  • Single 5 V Supply
  • Internally Matched to 50 Ohms
  • Cost-effective SOT-89 Surface Mount Plastic Package
  • RoHS Compliant
  • In Tape and Reel. T1 Suffix = 1,000 Units, 12 mm Tape Width, 7-inch Reel.

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Design Files

2 design files

Support

What do you need help with?