A2I20H080N: 1800-2200 MHz, 13.5 W Avg., 30 V Airfast® Wideband Integrated RF LDMOS Amplifier

Overview

Features

TO-270WB-15 and TO-270WBG-15 Package Image

TO-270WB-15 and TO-270WBG-15 Package Image

Key Parametrics

  • Frequency (Min) (MHz)
    1800
  • Frequency (Max) (MHz)
    2200
  • Supply Voltage (Typ) (V)
    30
  • P1dB (Typ) (dBm)
    48.5
  • P1dB (Typ) (W)
    70
  • P3dB (Typ) (dBm)
    49.5
  • P3dB (Typ) (W)
    90
  • Output Power (Typ) (W) @ Intermodulation Level at Test Signal
    13.5 @ AVG
  • Test Signal
    WCDMA
  • Power Gain (Typ) (dB) @ f (MHz)
    28.2 @ 1840
  • Efficiency (Typ) (%)
    43.4
  • Thermal Resistance (Spec) (℃/W)
    1.9
  • Matching
    input impedance matching
  • Class
    C, AB
  • Die Technology
    LDMOS
.

RF Performance Table

1800 MHz

Typical Doherty Single-Carrier W-CDMA Characterization Performance: VDD = 30 Vdc, IDQ1A = 30 mA, IDQ2A = 195 mA, VGS1B = 1.35 Vdc, VGS2B = 1.25 Vdc, Pout = 13.5 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
PAE
(%)
ACPR
(dBc)
1805 MHz28.442.1–36.9
1840 MHz28.243.4–38.6
1880 MHz27.942.9–34.0