A2T18H450W19S: 1805-1880 MHz, 89 W Avg., 30 V Airfast® RF Power LDMOS Transistor

Overview

Features

NI-1230S-4S4S Package Image

NI-1230S-4S4S Package Image

Key Parametrics

  • Frequency (Min) (MHz)
    1805
  • Frequency (Max) (MHz)
    1880
  • Supply Voltage (Typ) (V)
    30
  • P1dB (Typ) (dBm)
    53
  • P1dB (Typ) (W)
    199
  • P3dB (Typ) (dBm)
    57.4
  • P3dB (Typ) (W)
    550
  • Output Power (Typ) (W) @ Intermodulation Level at Test Signal
    89.0 @ AVG
  • Test Signal
    WCDMA
  • Power Gain (Typ) (dB) @ f (MHz)
    16.5 @ 1880
  • Efficiency (Typ) (%)
    47.7
  • Thermal Resistance (Spec) (℃/W)
    0.27
  • Matching
    input and output impedance matching
  • Class
    C, AB
  • Die Technology
    LDMOS
.

RF Performance Table

1800 MHz

Typical Doherty Single-Carrier W-CDMA Performance: VDD = 30 Vdc, IDQA = 800 mA, VGSB = 0.9 Vdc, Pout = 89 W Avg., Input Signal PAR = 9.9 dB @ 0.01% Probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
1805 MHz16.647.17.9–31.4
1840 MHz16.747.58.0–32.9
1880 MHz16.547.77.9–38.8