1805-1995 MHz, 50 W Avg., 28 V Airfast® RF Power LDMOS Transistor

A2T18S260-12S
  • Archived
  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

RF Performance Tables

1800 MHz

Typical single-carrier W-CDMA performance: VDD = 28 Vdc, IDQ = 1400 mA, Pout = 50 W Avg., input signal PAR = 9.9 dB @ 0.01% probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
IRL
(dB)
1805 MHz18.930.17.7–35.8–17
1840 MHz19.330.07.6–36.5–19
1880 MHz19.230.37.5–36.8–9

1900 MHz

Typical single-carrier W-CDMA performance: VDD = 28 Vdc, IDQ = 1400 mA, Pout = 50 W Avg., input signal PAR = 9.9 dB @ 0.01% probability on CCDF.
Frequency Gps
(dB)
ηD
(%)
Output PAR
(dB)
ACPR
(dBc)
IRL
(dB)
1930 MHz19.129.27.6–35.1–23
1960 MHz19.429.97.6–36.0–15
1995 MHz19.631.07.4–35.7–10

Documentation

Quick reference to our documentation types.

1 documents

Support

What do you need help with?