A2T20H330W24N: 1880-2025 MHz, 55 W Avg., 28 V Airfast® RF Power LDMOS Transistor

Overview

Features

OM-1230-4L2L

OM-1230-4L2L

Key Parametrics

  • Frequency (Min) (MHz)
    1880
  • Frequency (Max) (MHz)
    2025
  • Supply Voltage (Typ) (V)
    28
  • P1dB (Typ) (dBm)
    53.6
  • P1dB (Typ) (W)
    229
  • P3dB (Typ) (dBm)
    55.8
  • P3dB (Typ) (W)
    383
  • Output Power (Typ) (W) @ Intermodulation Level at Test Signal
    55.0 @ AVG
  • Test Signal
    WCDMA
  • Power Gain (Typ) (dB) @ f (MHz)
    15.9 @ 1880
  • Efficiency (Typ) (%)
    49.8
  • Thermal Resistance (Spec) (℃/W)
    0.26
  • Matching
    input and output impedance matching
  • Class
    C, AB
  • Die Technology
    LDMOS
.

RF Performance Table

1880-2025 MHz

Typical Doherty single-carrier W-CDMA performance: VDD = 28 Vdc, IDQA = 700 mA, VGSB = 0.1 Vdc, Pout = 55 W Avg., input signal PAR = 9.9 dB @ 0.01% probability on CCDF.