MIFARE Plus® X

MIFARE_PLUS_X_2K_4K

Product Details

Select a section:

Features

  • 2 kB or 4 kB EEPROM
  • Simple fixed memory structure compatible with MIFARE Classic 1K and MIFARE Classic 4K
  • Memory structure identical to MIFARE Classic 4K (sectors, blocks)
  • Access conditions freely configurable
  • Supports ISO/IEC 14443-3 UIDs (4-byte UID, 4 Byte NUID, 7-byte UID), optional support of random IDs
  • Multisector authentication, Multiblock read and write
  • AES-128 used for authenticity, confidentiality, and integrity
  • Anti-tearing mechanism for writing AES keys
  • Keys can be stored as MIFARE CRYPTO1 keys (2 × 48-bit per sector) and as AES keys (2 × 128-bit per sector)
  • Full support of virtual card concept
  • Proximity check
  • Communication speed up to 848 kbit/s
  • Number of single write operations: 200000 cycles (typical)
  • Common Criteria Certification: EAL4+

Design Resources

Documentation

Quick reference to our documentation types.

1-5 of 8 documents

Show All

Hardware

4 hardware offerings

  • Evaluation and Development Boards

    Pocket NFC Reader Writer

  • Evaluation and Development Boards

    NFC Nutshell KIT

  • Test Bench

    CISC NFC Xplorer inline

  • Test Bench

    CISC NFC Xplorer

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 12 engineering services

Show All

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Training

Support

What do you need help with?