Biometric Authentication Devices

BIOMETRIC-AUTHENTICATION

Product Details

Select a section:

Block Diagram

Choose a diagram:

Kinetis Version

Biometric Authentication BD1

LPC Version

Biometric Authentication BD2

i.MX Version

Biometric Authentication BD3

Features

CPU Complex

  • Arm® Cortex®-A7 @ 696 MHz, 128 KB L2 cache
  • Advanced Power Management
  • Partial PMU Integration

Display

  • Parallel LCD Display up to WXGA (1366x768)
  • 8/10/16/24-bit Parallel Camera Sensor Interface

Memory

  • 16-bit LP-DDR2, DDR3/DDR3L
  • 8/16-bit Parallel NOR FLASH / PSRAM
  • Dual-channel Quad-SPI NOR FLASH
  • 8-bit Raw NAND FLASH with 40-bit ECC

Connectivity

  • 2x MMC 4.5/SD 3.0/SDIO Port
  • 2x USB 2.0 OTG, HS/FS, Device or Host with PHY
  • Audio Interfaces include 3x I2S/SAI, S/PDIF Tx/Rx
  • 2x 10/100 Ethernet with IEEE 1588
  • 2x 12-bit ADC, up to 10 input channel total, with resistive touch controller (4-wire/5-wire)

Security

  • Security Block: TRNG, Crypto Engine (AES with DPA, TDES/SHA/RSA), Tamper Monitor, Secure Boot, SIMV2/EVMSIM X 2, OTF DRAM
  • Encryption, PCI4.0 pre-certification

Support

What do you need help with?