Mobile Point of Sale

Product Details

Select a section:

Block Diagram

Choose a diagram:

i.MX RT Mobile Point of Sale

Mobile Point of Sale BD1

Kinetis Mobile Point of Sale

Mobile Point of Sale BD2

Features

Features

  • High performing Arm Cortex-M7
  • 2517 CoreMark/1070 DMIPS @ 500 MHz
  • Real-time, low-latency response as low as 20 ns
  • Up to 256KB Tightly Coupled Memory (TCM)
  • Industry’s lowest dynamic power with integrated DC-DC converter
  • Low-power run modes at 24MHz
  • Extensive external memory interface options
  • NAND, eMMC, QuadSPI NOR Flash and Parallel NOR Flash
  • Wi-Fi®, Bluetooth®, Bluetooth Low Energy, ZigBee® and Thread
  • 144LQFP and 100LQFP packages for low-cost PCB design

Wireless Features

  • Amazon Alexa Voice Service (AVS) supported
  • Highly integrated SoC requiring very few external components for a full system operation
  • Multiple low-power modes and fast wake-up times
  • Full-featured, single stream 802.11n/g/b WLAN
  • Improved typical RF performance
  • High-efficiency PA with a low-power (10 dB) mode
  • Cortex®-M4F application CPU for applications with integrated 512KB SRAM and 128 KB mask ROM
  • Flash Controller with embedded 32 KB SRAM cache to support XIP from external SPI Flash

NFC Key features

  • NFC event detection
  • NFC field detection
  • NFC communication
  • NFC Password protection
  • 32-bit password to restrict access to EEPROM and SRAM
  • Originality signature
  • 32-byte elliptic curve based originality signature to protect cloning
  • NFC Interface
  • 144 or 888-bytes freely available user memory area

Support

What do you need help with?