Smart Access Platform

SMRTACCESS

Product Details

Select a section:

Block Diagram

Smart Access Platform

Smart Access Platform BD

Features

Features

  • Highest performing Arm® Cortex®-M7
  • 3020 CoreMark/1284 DMIPS @ 600 MHz
  • 1 MB On-Chip SRAM - up to 512 KB configurable as Tightly Coupled Memory (TCM)
  • Real-time, low-latency response as low as 20 ns
  • Industry's lowest dynamic power with an integrated DC-DC converter
  • Low-power run modes at 24 MHz

IW416 Wi-Fi® Key Features

  • Support 802.11a/b/g/n
  • Dual band: 2.4 GHz and 5 GHz
  • Single stream 802.11n with 20 MHz and 40 MHz channels
  • Up to MCS7 data rates (150 Mbit/s)
  • Dynamic Rapid Channel Switching (DRCS) for simultaneous operation in 2.4 GHz and 5 GHz bands
  • IEEE 802.15.2 packet traffic arbiter (PTA) coexistence interface to coexist with 802.15.4, and other external radios

K32W061 CPU and Memory

  • Up to 48 MHz Cortex-M4
  • 640 KB flash, 152 KB RAM and 128 KB ROM
  • NFC NTAG Option with EEPROM (K32W061 only)
  • Quad-SPI for data storage in external NVM

LPC55S6x Features

  • Arm Cortex-M33 processor, running at a frequency of up to 150 MHz
  • TrustZone, floating point unit (FPU) and memory protection unit (MPU)
  • Arm Cortex-M33 built-in nested vectored interrupt controller (NVIC)
  • Non-maskable interrupt (NMI) input with a selection of sources

Support

What do you need help with?