e-Cigarette

E-CIGARETTE

Product Details

Select a section:

Features

General Features

  • Arm® Cortex®-M4 processor, running at a frequency of up to 220 MHz.
  • Up to 512 KB on-chip flash program memory with flash accelerator and 256 bytes page erase and write.
  • I2C-bus interfaces support Fast-mode and Fast-mode Plus USB 2.0 high-speed host/device controller with on-chip high-speed PHY.
  • SPIFI with XIP feature uses up to four data lines to access off-chip SPI/DSPI/QSPI flash memory at a much higher rate than standard SPI or SSP interfaces.
  • LCD Controller supporting both Super-Twisted Nematic (STN) and Thin-Film Transistor (TFT) displays.
  • Crystal oscillator with an operating range of 1 MHz to 25 MHz.
  • IoT security solutions with updatability for time to market and customization
  • SE051A/C with preinstalled IoT applet and full SW enablement for fast deployment
  • For proprietary applet development of custom products, please contact your local NXP representative
  • SEMS Lite for convenient IoT applet updatability
  • Suitable for industrial IoT use cases
  • IEC62443-4-2 certified for the applicable requirements

Support

What do you need help with?