Trimension SR150 UWB Module with Integrated RF Frontend

SW-M1000-SR150

Roll over image to zoom in

Product Details

Supported Devices

Security and Authentication

Authentication

Wireless Connectivity

Secure Ultra-Wideband (UWB)

Features

Size

  • 13 x 18 x 2.2 mm

On-board component

  • DC2DC converter, level shifter
  • EEPROM
  • Filter
  • RF Switch

Host Interface

  • SPI

Other Interfaces

  • I2C

Secure element interface (yes/no)

  • Yes

NXP UWB IC

  • SR150

Antenna

  • External via JSC connector
  • Sunway Communication can also support antennas

Buy Options

Training

1 trainings

Support

What do you need help with?