Hand-Held Radio Communicator

HHRADIOCOMM

Block Diagram

Hand-Held Radio Communicator

Hand-Held Radio Communicator BD

Supported Devices

Audio

Audio Converters

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Security and Authentication

Authentication

Power Management

PMICs

Sensors

Accelerometers

Processors and Microcontrollers

i.MX 6 Processors

Features

i.MX-6ULZ

  • Cost-effective Linux Processor
  • CPU Complex: Cortex-A7 core up to 900 MHz
  • Flexible boot options, including support for Quad SPI and raw NAND
  • Memory controller that interfaces to both DDR3 and low-power mobile DDR2 memory
  • Two high-speed USB on-the-go connections with PHY
  • Full audio suite: ESAI, I2S x 3, S/PDIF

i.MX6ULL Display

  • Parallel LCD Display up to WXGA (1366x768)
  • 8/10/16/24-bit Parallel Camera Sensor Interface
  • Electrophoretic display controller support direct-driver for E-Ink EPD panel, with up to 2048x1536 resolution at 106 Hz

i.MX6ULL Memory

  • 16-bit LP-DDR2, DDR3/DDR3L
  • 8/16-bit Parallel NOR FLASH / PSRAM
  • Dual-channel Quad-SPI NOR FLASH
  • 8-bit Raw NAND FLASH with 40-bit ECC

i.MX6ULL Connectivity

  • 2x MMC 4.5/SD 3.0/SDIO Port
  • 2x USB 2.0 OTG, HS/FS, Device or Host with PHY
  • Audio Interfaces include 3x I2S/SAI, S/PDIF Tx/Rx
  • 2x 10/100 Ethernet with IEEE 1588
  • 2x 12-bit ADC, up to 10 input channel total, with resistive touch controller (4-wire/5-wire)

Documentation

Quick reference to our documentation types.

Support

What do you need help with?