In-Flight Entertainment System

INFLIGHT

Product Details

Block Diagram

Choose a diagram:

i.MX6D

In-Flight Entertainment System BD1

i.MX6QP

In-Flight Entertainment System BD2

i.MX 8M Quad

In-Flight Entertainment System BD3

Supported Devices

Processors and Microcontrollers

i.MX 6 Processors

i.MX 8 Applications Processors

Power Management

PMICs

Load Switches

Battery Chargers

LED Drivers

Audio

Audio Converters

Interfaces

Automotive Ethernet Switches

USB PD-PHY and CC-Logic

PCI Express

Sensors

I2C Digital Temperature Sensors

Accelerometers

Peripherals and Logic

RTCs with I2C-bus

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Features

Wireless

  • 2x2, MU-MIMO combo, with low-power 28nm design
  • Bluetooth 5.3 including support for features like 2Mbps LE and direction-finding using Angle of Arrival (AOA) and Angle of Departure (AOD)
  • Dual band PAs, LNAs and Switches
  • Concurrent applications support for a device to have two independent radio links, without compromising the 2x2 MIMO link
  • Precision indoor location capability, including IEEE 802.11mc as well as Bluetooth Low Energy direction finding

i.MX8X Processor Complex

  • Core Complex #1: 4x Cortex-A53
  • Core Complex #2: 2x Cortex-A72
  • 2x Cortex-M4F
  • 1x HIFI4 DSP

Multimedia

  • 16 Vec4-Shader GPU, 32 compute units OpenGL® ES 3.2 and Vulkan® support Tessellation and Geometry Shading
  • Split-GPU architecture enables 2x 8 Shader Cores
  • Vision Extensions
  • 4k h.265 Decode, 1080p h.264 encode

Connectivity

  • 2x PCIe 3.0 (2-lane or 2x 1-lane)
  • Dual Gigabit Ethernet with audio video bridging (AVB)
  • 3x Flex-CAN
  • 2x 12bit ADC (8 channels each)
  • 1x USB 3.0, 2x USB 2.0 with PHY
  • 3x SD 3.0 and eMMC 5.1

Documentation

Quick reference to our documentation types.

14 documents

Show All

Support

What do you need help with?