Industrial IOT Router

IOTROUTER

Product Details

Select a section:

Block Diagram

Industrial IOT Router

Industrial IOT Router BD

Features

Core Complex

  • Dual Arm® v7 Cortex®-A7 32-bit cores, each supporting dual precision floating point and NEONSIMD module running up to 1.2 GHz (LS1020A) or 600 MHz (LS1022A)
  • 32 KB instruction and data L1 cache with single bit error detection and correction, ECC protection on both instruction and data caches
  • Up to 512 KB coherent L2 cache with single bit error detection and correction, ECC protection

Networking Elements

  • SerDes 4 lane at up to 6 GHz (LS1020A)
  • Supports SGMII, PCIe and SATA Ethernet
  • 1 lane at up to 5 GHz (LS1022A) Supports PCIe®
  • Three virtualized enhanced triple-speed Ethernet controllers (VeTSEC) supporting SGMII (up to 2),RGMII, RMII, MII (LS1020A) Support IEEE® 1588
  • Two virtualized enhanced triple-speed Ethernet controllers (VeTSEC) supporting RGMII, RMII, MII Support IEEE 1588
  • Two PCIe Gen2 controllers (LS1020A)
  • One PCIe Gen2 controller

Basic Peripherals and Interconnect

  • Arm Cache Coherent Interconnect (CCI400)
  • Arm AMBA4 MPCore Virtualization
  • Integrated Flash controller supporting 16-bit interface
  • QuadSPI Flash controller
  • USB3.0 superspeed controller with integrated PHY, supporting OTG, Host and Device modes (LS1020A)
  • USB2.0 controller supporting OTG, Host and Device modes
  • SD/MMC controller

Support

What do you need help with?