Network Box and Tablet Docking Station

NETWRKBXTAB

Product Details

Select a section:

Block Diagram

Network Box and Tablet Docking Station

Network Box and Tablet Docking Station BD

Features

Core Complex

  • Single 600 MHz or 1GHz Arm® Cortex®-A53 core
  • 32 KB-I and 32 KB-D ECC protected cache
  • 256 KB L2 ECC protected cache
  • Over 4000 Coremarks performance

Networking Elements

  • Three-lane SerDes up to 6 GHz multiplexed across controllers supporting
  • One PCI Express® Gen 2 interface
  • One SATA 3.0 Interface
  • Two 1Gb or 2.5Gb Ethernet Controllers

Accelerators and Memory Controllers

  • Packet Forwarding Engine
  • Integrated security engine (SEC)
  • 16-bit DDR3L Memory Controller
  • QuadSPI Flash Memory Interface

Basic Peripherals and Interconnect

  • 1x USB 3.0 + PHY
  • 1x USB 2.0 + ULPI
  • 1x SPI, 2x I2C
  • 2x SD3.0 / SDIO / eMMC
  • 2x UART
  • 5x I2S

Support

What do you need help with?