Thermostat Module Board

THERMOBOARD

Block Diagram

Thermostat Module Board

Thermostat Module Board BD

Supported Devices

Interfaces

3.3 V / 5 V IO CAN Transceivers

DIP Switch

Sensors

I3C/I²C Digital Temp. Sensors

Power Management

Integrated Switching Regulators

LED Drivers

Processors and Microcontrollers

LPC5500 Arm Cortex-M33

Features

System

  • Arm® Cortex®-M3 processor, running at frequencies of up to 72 MHz
  • Arm Cortex-M3 built-in Nested Vectored Interrupt Controller (NVIC)
  • System tick timer
  • Serial Wire Debug (SWD) with four breakpoints and two watchpoints
  • Single-cycle multiplier supported
  • Memory Protection Unit (MPU) included

Memory

  • Up to 256 kB on-chip flash programming memory with 256 Byte page write and erase.
  • Up to 36 kB SRAM
  • 4 kB EEPROM

Memory

  • Boot loader with boot options from flash or external source via USART, C_CAN, orUSB
  • USB drivers
  • ADC drivers
  • SPI drivers
  • USART drivers
  • I2C drivers

Documentation

Quick reference to our documentation types.

6 documents

Show All

Support

What do you need help with?