Single-Phase Metering

Click image to open expanded view

Block Diagram

Single Phase Meter

Single Phase Meter Block Diagram

Supported Devices

Wireless Connectivity

Wireless Connectivy

Processors and Microcontrollers

KM Series Arm Cortex-M0+

Features

MCU

  • MKM34Z256 MCU built on the Arm Cortex-M0+ core with MMAU support

POWER

  • 5 to 80 A current range
  • 85 to 264 V, 50/60Hz voltage range
  • Low-power modes including the use of built-in RTC (Li-battery backup)

PERIPHERALS

  • 8 x 16 segment LCD, including charge pump (values shown on LCD: V, A, W, VAr, VA, kWh, kVArh, cos φ, Hz, THD, time, date)
  • Isolated (4 kV) RS-232 port for monitoring, parameterization, and firmware upgrade
  • IEC 1107 infrared hardware interface
  • RF connector supporting sub GHz or 2.4 GHz 802.15.4 communications for Arm and remote control (KW0x or KW2x wireless MC
  • LED pulse outputs (kWh, kVArh)
  • Single built-in mechanical button as control interface

SENSOR

  • Low-power, 3-axis Xtrinsic tilt sensor for electronic tamper detection (optional)

OTHERS

  • Four-quadrant energy measurement (import/export)
  • Line frequency measurement (for precision zero-cross detection)
  • EMC proven design (EN61000-4-2, EN610004-4)
  • Cost-effective bill of materials (BOM)
  • Cost-effective shunt-resistor sensing circuit implementation
  • Accuracy class C (for active and reactive energy EN50470-3)

Buy Options

TWR-KM34Z75M-Image

Click to expand

TWR-KM34Z75M
Active

Tower System Development Board for Kinetis KM14, KM33 and KM34 (50 MHz) MCUs.

Order from distributors

Documentation

Quick reference to our documentation types

7 documents

Compact List

Application Note (2)
Application Note Software (1)
Fact Sheet (2)
Reference Manual (2)

Design Resources

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

1 software offerings