Analog Absolute Pressure Sensor (20 to 550 kPa)

FXPS7xx0A4

Product Details

Select a section:

Block Diagram

FXPS7250 / FXPS7400 / FXPS7550 Family Block Diagram

FXPS7250 / FXPS7400 / FXPS7550 Family Block Diagram

Features

Key Features

  • Absolute pressure range: 20 to 550 kPa
  • Operating temperature range: –40 °C to 130 °C
  • Analog output for monitoring of the absolute pressure signal
  • Pressure transducer and digital signal processor (DSP) – Internal self-test
  • Capacitance to voltage converter with anti-aliasing filter
  • Sigma delta ADC plus sinc filter
  • 800 Hz or 1000 Hz low-pass filter for absolute pressure
  • Lead-free, 16-pin HQFN, 4 mm x 4 mm x 1.98 mm package
  • Its AEC-Q100 compliance, high accuracy, reliable performance and high media resistivity make it ideal for use in automotive, industrial and consumer applications

Part numbers include: FXPS7250A4, FXPS7250A4S, FXPS7400A4, FXPS7400A4S, FXPS7550A4, FXPS7550A4S.

Documentation

Quick reference to our documentation types.

1-5 of 8 documents

Show All

Design Resources

Select a section:

Hardware

2 hardware offerings

Support

What do you need help with?