Convertible Laptop

CNVRT-LPTP

Product Details

Select a section:

Block Diagram

Convertible Laptop

Convertible Laptop BD

Features

Wi-Fi 6

  • Downlink OFDMA and MU-MIMO
  • Uplink OFDMA and MU-MIMO
  • 1024 QAM
  • Spatial reuse
  • Range extension
  • DCM
  • Target Wake Time

Bluetooth

  • Support for Bluetooth 5
  • Direction finding
  • Long range
  • Coexistence arbitration

LPC540XX Arm Cortex-M4 core

  • Arm Cortex-M4 processor, running at a frequency of up to 180 MHz
  • Floating Point Unit (FPU) and Memory Protection Unit (MPU)
  • Arm Cortex-M4 built-in Nested Vectored Interrupt Controller (NVIC)
  • Non-maskable Interrupt (NMI) input with a selection of sources
  • Serial Wire Debug (SWD) with six instruction breakpoints, two literal comparators, and four watchpoints. Includes Serial Wire Output and ETM Trace for enhanced debug capabilities, and a debug timestamp counter
  • System tick timer

Support

What do you need help with?