HVBMS Battery Management Unit (BMU)

Block Diagram

Choose a diagram:

HVBMS-BMU - 400 V using ETPL

HVBMS-BMU - 400 V using TPL

HVBMS-BMU - 400 V using CAN

HVBMS-BMU - 400 V using CAN

HVBMS-BMU - 800 V using ETPL

HVBMS-BMU - 800 V using TPL

Supported Devices

Power Drivers

High Side Switches

BLDC, H-Bridge, Stepper

Power Management

12 V, 24 V, and 48 V SBC Solutions

Processors and Microcontrollers

S32K Auto General-Purpose MCUs

Interfaces

CAN with Flexible Data Rate

3.3 V / 5 V IO CAN Transceivers

CAN Partial Networking

Analog and Mixed Signal

Real-Time Clocks

Battery Management

Battery Communication ICs

Features

Interfaces

  • Two battery-internal communication option: Isolated electrical protocol link (ETPL) or standard CAN/CAN FD
  • VCU CAN FD interface with partial networking
  • Contactor drivers with PWM economization and current monitoring
  • Overcurrent protected outputs for battery cooling or heating valves
  • Overcurrent and reverse polarity protected outputs for junction box and DCLink bus pre-charge contactor

Advanced Features

  • On-board pressure sensor for thermal runaway detection
  • PWM-based interlock pilot loop
  • Lower current consumption in sleep mode
  • Cell voltage and battery current measurement synchronization for State of Health calculation

Wake-Up Sources

  • SBC for periodic wake up
  • VCU CAN for partial networking
  • CMU wake up via CMU CAN or ETPL
  • Pressure sensor for thermal runaway event detection

Buy Options

RD-HVBMSCTBUN-Image

Click to expand

RD-HVBMSCTBUN
Active

HVBMS Reference Design Bundle Using ETPL.

$2699.00 USD
In Stock :20
Order from distributors
RD-K344BMU-Image

Click to expand

RD-K344BMU
No Longer Manufactured

HVBMS Battery Management Unit with S32K344 (BMU).

Documentation

Quick reference to our documentation types

2 documents

Compact List

Design Resources

Select a section:

Related Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

1 software offerings

Training

1 trainings

Support

What do you need help with?