Patient Monitor

PATIENT-MONITOR

Block Diagram

Patient Monitor

Patient Monitor BD

Supported Devices

Audio

Audio Converters

Car Audio Amplifiers

Processors and Microcontrollers

KM Series Arm Cortex-M0+

i.MX 6 Processors

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Sensors

I3C/I²C Digital Temp. Sensors

Differential/Gauge Up to 115 kPa

Power Management

PMICs

Interfaces

Automotive Ethernet PHYs

Features

CPU Complex

  • 4x Arm® Cortex®-A9 up to 1.2 GHz per core
  • 1 MB L2 cache
  • 32 KB instruction and data caches
  • NEON SIMD media accelerator

Serial interfaces

  • High-performance Arm Cortex-M0 core, up to 50 MHz of core clock frequency
  • 128 KB/64 KB single array flash
  • Supports v6-M Instruction Set Architecture (ISA) including all 16-bit v7-M instructions plus a number of 32-bit thumb-2 instructions
  • PLL to generate clocks for AFE
  • FLL to generate core, system and flash clocks
  • Flexible modes of operation

Wireless Features

  • IEEE 802.11ac compliant, 2x2 MIMO spatial stream multiplexing with data rates up to MCS9 (867 Mbit/s)
  • Bluetooth 5.0 + High Speed (HS), supports Low Energy (LE)

Documentation

Quick reference to our documentation types.

15 documents

Show All

Support

What do you need help with?