EdgeLock® Assurance
The NHS52Sx4, part of the EdgeLock Assurance program, is designed to meet industry standards and follows NXP's security-by-design approach.
\n This page contains information on a preproduction product. Specifications and information herein are subject to change without notice. For additional information contact support or your sales representative.\n
The NHS52Sx4 family provides connectivity solutions for medical IoT applications. The NHS52Sx4 devices constitute a highly integrated, single chip, ultra-low-power Bluetooth® Low Energy 5.3 wireless transceiver with embedded microcontroller and flash.
Because of the integrated ultra-low-power radio and flash, the NHS52Sx4 provides extended battery lifetime. The NHS52Sx4 is a cost-effective solution within a small solution area required for body-worn sensors and actuator applications like smart skin patches, smart inhalers and vital signs monitoring.
The NHS52Sx4 family supports a versatile range of battery types ranging from silver oxide, Li-ion coin cell to PMIC-based product architectures.
Built with advanced security in mind, the NHS52Sx4 devices are part of NXP EdgeLock® Assurance program.
NHS52Sx4 and enablement (documentation, software and boards) are available for select customers with an approved NDA. For additional information and sample availability, contact support or your local sales representative.
Select a section:
Choose a diagram:
Note: To see the product features close this window.
Characteristics | QN908x | NHS52Sx4 |
---|---|---|
Processor | M4F @ 32 MHz | M33F with TrustZone @ 32 MHz |
Memory | ROM 256 KB | ROM 256 KB |
RAM 128 KB | RAM 128 KB | |
NVM 512 KB | NVM 1024 KB | |
BLE TX | up to +2 dBm | up to +6 dBm |
BLE RX | N. A. (BLE 125 kbps) | -100 dBm (BLE 125 kbps) |
N. A. (BLE 500 kbps) | -98 dBm (BLE 500 kbps) | |
-95 dBm (BLE 1 Mbps) | -95 dBm (BLE 1 Mbps) | |
-92 dBm (BLE 2 Mbps) | -92 dBm (BLE 2 Mbps) | |
Interfaces | 35 GPIOs / 4 Flexcomms / SPIFI / USB / ADC / DAC | 23 GPIOs / 3 Flexcomms / SPIFI |
Security | TRNG, AES-128 | TRNG, AES-256, RSA-4096, ECC P384, SHA-2 |
Secure Boot, Debug Authentication and Secure GPIOs | ||
PUF (Physical Unclonable Function) | ||
PRINCE (Flash encryption) | ||
PFR (Protected Flash Regions) | ||
Supply Range | 1.8 V ~ 3.6 V | 1.1 V ~ 3.6 V |
Battery Management | Integrated Buck | Integrated Buck / Booster |
Package | 6 x 6 mm HVQFN48 | 5 x 5 mm HVQFN40 |
3.2 x 3.2 mm WLCSP | 2.63 x 2.495 mm WLCSP | |
Low Power mode | 2.8 µA | 3.0 µA |
(32-kHz OSC on / 64 KB RAM ) | (32-kHz OSC on / 64 KB RAM ) | |
Power-off mode | N.A. | 80 nA |
Radio mA No DCDC |
10.3 mA @ 1.3 V RX @ 2 Mbps 7.1 mA @ 1.3 V TX @ 0 dBm |
6.7 mA @ 1.1 V RX @ 2 Mbps 8.5 mA @ 1.1 V TX @ 0 dBm |
Radio mA 3 V with Buck |
5.0 mA @ 3 V RX @ 2 Mbps 3.5 mA @ 3 V TX @ 0 dBm |
3.9 mA @ 3 V RX @ 2 Mbps 5.2 mA @ 3 V TX @ 0 dBm |
The NHS52Sx4, part of the EdgeLock Assurance program, is designed to meet industry standards and follows NXP's security-by-design approach.
Quick reference to our documentation types.
1 documents
Please wait while your secure files are loading.
1 hardware offering
1-5 of 12 hardware offerings
To find a complete list of our partners that support this product, please see our Partner Marketplace.
2 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
2 software offerings
To find a complete list of our partners that support this product, please see our Partner Marketplace.