NXP has partnered with leading ZigBee developers to provide you with the necessary resources to accelerate your time to market, thereby maximizing your return on investment. These companies offer resources in areas ranging from design, training, and testing, to fully certified modules. This provides you with the advantages that you need to succeed in today's competitive marketplace.

Design Partners

CEL logo CEL

Modules

California Eastern Laboratories offers long range 802.15.4 and ZigBee modules based on Our MC13192 and MC13224 platforms. CEL's modules are qualified and FCC certified, enabling system designers to get to market quickly and easily.

Develco logo Develco DevCom Module

Modules

The DevCom ZigBee Module is a standard module intended for manufacturers of industry- and consumer products. The module and development kit makes it quick and easy to make ZigBee technology an integral part of existing products.

San Juan Software logo San Juan Software PopNet

Protocol Stacks

PopNet is a full mesh networking protocol and operating environment designed to work with inexpensive IEEE 802.15.4 radios and microcontrollers for low-power sensor and control applications.

Synapse logo Synapse's SNAP® technology

Protocol Stacks

Is an award-winning IEEE 802.15.4 based, auto-forming, multi-hop, instant-on, mesh network stack combined with an embedded Python interpreter for running application code. SNAP supports battery-powered routing (Sleepy Mesh®), AES encryption, over-the-air programming, and seamless connection to the Internet. Synapse provides a complete solution that lets you focus on your application instead of the network.

Develco logo Develco A/S

Embedded Systems

Develco's expertise in the field of embedded software especially finds expression in real time systems.  Develco's field of experience basically covers all available 8-bit families in addition to a number of the most modern 32-bit families. Develco offers integration of wireless communication into existing products, as well as design of complete products.

Synapse logo Synapse Design Services

Embedded Systems

Is an affordable way to augment your existing engineering staff with experienced, wireless experts and to accelerate project schedules while achieving the best design solution. Synapse provides comprehensive design and implementation support for customized wireless applications. Synapse's experienced software and hardware engineers help customers implement wireless network solutions quickly and reliably.

Synapse logo Develco A/S

Software Development

Develco's wireless department is focused on implementing wireless systems into products. Develco is specialized in software engineering including protocol stacks, drivers and embedded applications code. Develco’s experience covers multiple finished product based on both MAC, ZigBee 2004 and ZigBee 2006 stacks, all based on NXP’s ZigBee solution.

Synapse logo Synapse Design Services

Software Development

Is an affordable way to augment your existing engineering staff with experienced, wireless experts and to accelerate project schedules while achieving the best design solution. Synapse provides comprehensive design and implementation support for customized wireless applications. Synapse's experienced software and hardware engineers help customers implement wireless network solutions quickly and reliably.

San Juan Software logo San Juan Software

Software Development

We provide products, training and services to Original Equipment Manufacturers (OEMs) in order to promote the widespread adoption of ZigBee, Bluetooth Low Energy and Wi-Fi standards for wireless sensor networks and the Internet of Things (IoT).

NTS logo NTS Whitepaper

Compliance and Certification Testing

Simplifying FCC Compliance for 802.15.4 2.4 GHz Devices.

NTS logo NTS ZigBee Certification

Compliance and Certification Testing

At NTS we realize, based on real experience, the challenges associated with certification of emerging technologies. Product maturity, clarity of specifications, and many other issues have an impact on a successful certification process. Although the certification process have been generally perceived as rigid and difficult to complete, NTS has placed every effort into making the process as flexible and as seamless as possible.

Synapse logo Synapse Portal

Software Tools

Is Synapse software environment that runs on a PC and is used to develop applications and deploy them to physical SNAP® nodes. Portal configures and manages the network, and provides functions such as data logging, event monitoring, and debugging. Applications developed and/or modified in Portal use a high-level English-type language called Python. No embedded programming experience is required.

San Juan Software logo San Juan Software

802.15.4 and ZigBee Training

Most effective for development teams that have decided to implement ZigBee, San Juan Software offers a two day, custom tailored, hands-on training program on ZigBee at your facility, on your development work stations. A highly knowledgeable, qualified instructor will come to your location and provide training for your development team (up to 12 engineers).

Develco logo Develco

802.15.4 and ZigBee Training

Develco provides training courses for companies and individuals that are interested in learning more about ZigBee. The courses can be in-house or off-site according to actual needs. The courses are offered at different levels ranging from basic information and ZigBee introduction to high-level theory and advanced exercises. All courses include both theory and hands-on training.

Zigbee Wireless Networking ZigBee Wireless Networking

802.15.4 and ZigBee Publications

A quiet revolution is taking place as sensors are integrated into our everyday lives in unseen ways that most would never imagine. ZigBee is quickly becoming the standard for wirelessly networking sensors and tying them to control modules that take action when and where needed. In ZigBee Wireless Networking, the author Drew Gislason takes the reader through a step-by-step tutorial with clear and concise information. Receive 30% Discount and Free Shipping .

Zigbee Wireless Networks and Transceivers ZigBee Wireless Networks and Transceivers

802.15.4 and ZigBee Publications

This book is endorsed by the chairman of IEEE 802.15 and ZigBee as a resource for gaining comprehensive understanding of the principals and applications of IEEE 802.15.4 and ZigBee for low-power, low-data-rate wireless networking. Receive 30% Discount and Free Shipping .