2x2 Single-band (5 GHz) Concurrent Dual Wi-Fi® 6, 1x1 (2.4 GHz) Wi-Fi 6, and Bluetooth® Combo Solution

Click image to open expanded view

Features

Wi-Fi Specifications

  • 2x2 Wi-Fi 6 and 1x1 Wi-Fi 2.4 GHz CDW mode (mode 1)
  • 2x2 radio
    • 40 MHz channel for 2.4 GHz (radio frequency, or RF paths: 2A/2B)
    • 1024 quadrature amplitude modulation (QAM) modulation and coding scheme 11 (MCS11), up to 80 MHz channel for 5 GHz (RF paths: 5A/5B)
  • 1x1 radio
    • 20 MHz channel for 2.4 GHz (RF paths: C)
    • 1024 QAM (MCS11), up to 80 MHz channel for 5 GHz (RF paths: 5 A)
  • 2x2 and 1x1 radios
    • Station (STA) and mobile access point (AP)
    • Low-latency data exchange (LLDE)
    • Wi-Fi timing synchronization function (TSF) host clock sync between AP and STA
    • Wi-Fi cross-chip TSF clock sync between AP and AP
  • PCIe host interface

Bluetooth Capabilities

  • Bluetooth
  • High-speed, long-range and advertising extensions
  • Isochronous channels supporting Bluetooth LE audio
  • Integrated PA (+13 dBm)/LNA/switch(SW)
  • UART host interface

Operating Characteristics

  • Supply voltage: 1.8 V and 3.3 V
  • Operating temperature: Automotive AEC-Q100 Grade 2: -40 °C to 105 °C
  • Storage temperature: -55 °C to 125 °C

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

9 documents

Compact List

Application Note (9)

Design Files

Quick reference to our design files types.

Software

Quick reference to our software types.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?