KW20Z: Kinetis® KW20Z-2.4 GHz 802.15.4 Wireless Radio Microcontroller based on Arm® Cortex®-M0+

Overview

Features

Kinetis® W Series KW20Z MCUs Block Diagram

Kinetis<sup>&#174;</sup> W Series KW20Z MCUs Block Diagram

Comparison Table

Kinetis KW40Z Family Recommended Solutions

Part Number Wireless Connectivity Protocol Package Size Hardware Development Tool
MKW40Z160VHT4 Bluetooth Low Energy and IEEE 802.15.4 7 mm x 7 mm x 1 mm 48-pin Laminate QFN


FRDM-KW40Z
USB-KW40Z
MKW30Z160VHM4 Bluetooth Low Energy 5 mm x 5 mm x 1 mm 32-pin Laminate QFN
MKW20Z160VHT4 IEEE 802.15.4 7 mm x 7 mm x 1 mm 48-pin Laminate QFN

Complementary products for your application

MCUXpresso Software and Tools

MCUXpresso Config Tools – A comprehensive suite of system configuration tools, including pins, clocks, SDK builder and more.

MCUXpresso SDK – An open-source software development kit (SDK) built specifically for your processor and evaluation board selections.

MCUXpresso IDE – An easy-to-use integrated development environment (IDE) for creating, building, debugging, and optimizing your application.

Available Software Development Kits

HomeKit SDK for Kinetis MCUs - Full HomeKit support for home automation applications lets you communicate with and control connected accessories in a home environment.

Protocol Stacks

Connectivity Software

Kinetis Connectivity Software Version 1.0.1 includes the following components:

  • KW40Z Bluetooth® low energy v4.2 stack, v1.1.4
  • KW40Z IEEE® 802.15.4-2006/2011 MAC/PHY implementation v5.2.4
  • KW40Z Simple Media Access Controller (SMAC) v3.2.4
  • KW40Z-enabled Connectivity Framework

NXP Designs: Reference Design Library

Technical content and expertise to help jump start your design and get you to production faster.