Panasonic PAN9028: Mid Range All Round Solution

Roll over image to zoom in

Product Details

Block Diagram

PAN9028

PAN9028-Block-Diagram

Supported Devices

Processors and Microcontrollers

i.MX 8 Applications Processors

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Features

RF Category

  • WiFi 5 802.11 a/b/g/n/ac 2.4 and 5 GHz; Bluetooth 5.2

Interfaces

  • SDIO 3.0, HS UART, PCM, GPIOs

Characteristics

  • Module Size: 24.0 x 12.0 x 2.8 [mm] ; Tx Power +17 dBm; Rx Sensitivity: -98 dBm, Temperature Range: -30°C to 85°C

Antenna

  • Integrated Chip or external via SPDT

Software Support

  • Linux Full GPL; i.MXRT

Buy Options

Click to expand

  • ENWF9408AxEF  

  • The PAN9028 is a dual band 2.4 GHz and 5 GHz 802.11 a/b/g/n/ac Wi-Fi radio module with integrated Bluetooth BR/EDR/Low Energy (LE), specifically designed for highly integrated and cost-effective applications.

Documentation

Quick reference to our documentation types.

4 documents

Support

What do you need help with?