2.4/5 GHz Dual-Band 1x1 Wi-Fi® 4 (802.11n) + Bluetooth® 5.2 Solution

Product Details

Block Diagram

88W8977 Block Diagram

88W8977 Block Diagram

Features

Wi-Fi Key Features

  • Support 802.11 a/b/g/n
  • Dual band: 2.4 GHz and 5 GHz
  • Single stream 802.11n with 20 MHz and 40 MHz channels
  • Up to MCS7 data rates (150 Mbps)
  • Support 802.11mc for location
  • Security: support WPA/WPA2 mixed mode and WPA3 security standards

Bluetooth key features

  • Bluetooth 5.2 features
  • Direction Finding—Connection-oriented Angle of Arrival (AoA)
  • PCM audio interface
  • Security: AES

Host Interfaces

  • Wi-Fi host interfaces: SDIO 3.0
  • Bluetooth host interfaces: UART and SDIO 3.0

Operating Characteristics

  • Supply voltage: 1.8 V
  • Operating temperature
    • Extended: -30 to 85°C
    • Industrial: -40 to 85°C

Part numbers include: 88W8977-A1-EADE, 88W8977-A1-NMVE.

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Design Files

Hardware

1 hardware offering

Software

5 software offerings

Engineering Services

1-5 of 7 engineering services

Show All

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Support

What do you need help with?