The 88W8801 is a highly integrated, single-band (2.4 GHz) Wi-Fi 4 1x1 System-on-Chip (SoC), specifically designed to support High Throughput (HT) data rates. The device provides the combined functions of Direct Sequence Spread Spectrum (DSSS) and Orthogonal Frequency Division Multiplexing (OFDM) baseband modulation, Medium Access Controller (MAC), CPU, memory, host interfaces, and direct conversion Wi-Fi RF radio on a single integrated chip.
For security, the 802.11i security standard is supported through several protocols. And for video, voice, and multimedia applications, 802.11e Quality of Service (QoS) is supported.
Host interfaces include USB 2.0 and SDIO 2.0 to connect Wi-Fi radios to the host processor.
The device is available in a 48-pin QFN package.
Wireless modules based on the NXP 88W8801 are offered by leading module manufacturers.
Select a section:
Part numbers include: 88W8801-B0-NMDC, 88W8801-B0-NMDE, 88W8801-B0-NMDI.
Product | Wi-Fi I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
---|---|---|---|---|---|---|---|---|
AW-NM191NF |
SDIO | -40 to 85 | U.FL Connector(s) | 2 | SMD | 12 x 16 x 1.95 | CE, FCC, Japan | i.MX RT |
LBWA0ZZ2DS-688 |
SDIO | -40 to 85 | Antenna pin(s) | 1 | SMD | 25 x 14 x 2.32 | CE, FCC, IC MIC (Japan) | i.MX RT |
LILY-W131-00B |
SDIO, USB | -40 to 85 | Antenna pin | 1 | SMD | 10.0 x 14.0 x 2.2 | ISO-16750 | i.MX 6/7/8 i.MX RT |
LILY-W132-00B |
SDIO, USB | -40 to 85 | Embedded antenna | 1 | SMD | 10.0 x 14.0 x 3.8 | ISO-16750 | i.MX 6/7/8 i.MX RT |
LILY-W133-10B |
SDIO, USB | -40 to 85 | Embedded antenna | 1 | SMD | 10.0 x 14.0 x 3.8 | ISO-16750 | i.MX 6/7/8 i.MX RT |
Quick reference to our documentation types.
1-5 of 12 documents
Please wait while your secure files are loading.
Select a section:
Please wait while your secure files are loading.
4 hardware offerings
4 hardware offerings
To find a complete list of our partners that support this product, please see our Partner Marketplace.
5 software offerings
Please wait while your secure files are loading.
5 software offerings
To find a complete list of our partners that support this product, please see our Partner Marketplace.
1-5 of 6 engineering services
There are no results for this selection.
To find a complete list of our partners that support this product, please see our Partner Marketplace.
3 trainings