NXP Semiconductors
  • Search
507 results sorted by relevance

SIM card interface level translator and supply voltage LDO

... NVT4555UK: SIM card interface level translator and supply voltage  LDO. Facebook; Twitter; Google+; LinkedIn; Printer. ...

NVT4556

... NVT4556: SIM card interface level translator with I2C-bus control and  LDO. Facebook; Twitter; Google+; LinkedIn; Printer. ...

[PDF] SIM card interface level translator and supply voltage LDO (REV 2.0)

24 May 2013 ... level translator for HIGH-level direction change interfaces”: – corrected  connection ... SIM card interface level translator and supply voltage LDO 15. ...

[PDF] I²C-bus SIM card interface (REV 3.0)

20 Apr 2000 ... is a low cost one chip SIM interface, in accordance ... EMV96 (Europay, Mastercard,  Visa) with card current limitation. ... between 3 or 5 V cards and 3 or ...

[PDF] SIM card interface level translator with I2C-bus control and LDO (REV 1.1)

25 Aug 2015 ... direction control level translator for HIGH-level direction change interfaces ...  SIM card interface level translator with I2C-bus control and LDO ...

[PDF] Application guide; Portable devices and mobile handsets (REV 2.0)

13 Mar 2012 ... Covering all the most popular interface formats, including SIM cards, SD cards,  and T-Flash, our highly integrated memory card interfaces are best ...

[PDF] NXP® WLCSP SIM card interface level translator and supply vo ... (REV 1.0)

02 Apr 2014 ... level interfacing a baseband host processor interface with a SIM/Smart card  which stores ... V for Class C or 2.95 V for Class B SIM/Smart cards. ...

All in one: MIFARE4Mobile gives smartphones multi-app ...

... The interface is under the domain of the ... in the embedded secure elements  and SIM cards of mobile ... It also renders card content on the phone ...

[PDF] NXP® I2C SIM interface and supply voltage LDO in WLCSP (REV 1.0)

14 Jul 2014 ... Host microcontroller operating voltage range: 1.55 to 3.6 V. Designed for  interfacing a SIM card with a single low-voltage host-side interface. ...

[PDF] Application guide; Portable devices and mobile handsets (REV 2.0)

13 Mar 2012 ... Covering all the most popular interface formats, including SIM cards, SD cards,  and T-Flash, our highly integrated memory card interfaces are best ...

1 2 3 4 5 6 7 8 9 10 Next
SIM card interface level translator and supply voltage LDO...

Products

Type Part Number Description
Device Part NVT4555UK SIM card interface level translator and supply voltage LDO