Embedded Component: 36 V Tower® System eXtreme Switch module

TWR-MC36XSDEVB

Roll over image to zoom in

Product Details

Supported Devices

Power Management

High Side Switches

Features

General Specifications

  • Daisy chained SPI for an independent control

Power Management

  • High current capability, up to 12 A, thanks to low Rdson
  • Flexible load management supporting resistive, capacitive, and inductive loads
  • Integrated clock and PWM module up to 1 kHz
  • Current and temperature monitoring multiplexed per device and channel on a single ADC input

User Components

  • 4 intelligent dual high side switches for a total of 8 power output

Buy Options

TWR-MC36XSDEVB-Image

Click to expand

  • TWR-MC36XSDEVB

  • Tower peripheral board -MC36XSD - 36 V Multipurpose Industrial Low Rdson Lighting.

Documentation

Quick reference to our documentation types.

1-5 of 7 documents

Show All

Design Resources

Design Files

1 design file

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?