MVHBRIDGE-PEXPERT: Embedded Component: Medium Voltage H-Bridge

Overview

Features

Embedded Component: Medium Voltage H-Bridge

Embedded Component: Medium Voltage H-Bridge

Supported Tools

  • FRDM-34931-EVB: Freedom Expansion board for MC34931- Brushed DC Motor Driver, H-Bridge, 11kHz
  • FRDM-34931S-EVB: Freedom Expansion board for MC34931- Brushed DC Motor Driver, H-Bridge, 20kHz
  • FRDM-KL25Z: Freedom Development Platform for Kinetis KL14, KL15, KL24, KL25 MCUs
  • TWR-K20D72M: Kinetis K20 72 MHz MCU Tower System Module
  • TWR-K64F120M: Kinetis K64 MCU Tower System Module
  • TWR-K70F120M: Kinetis K70 120 MHz Tower System Module
  • TWR-KL25Z48M: Kinetis KL1x and KL2x 48 MHz MCUs Tower System Module
  • TWR-MC-MVHB1EVB: Tower Expansion Board - MC33932 & MC33926, Dual & Single H-Bridge, Brushed DC & Stepper motor Driver, 5-28V, 5A