Technical content and expertise to help jump start your design and get you to production faster.
The SJA1105Q-EVB is an evaluation system that supports the SJA1105P/Q/R/S Automotive Ethernet switch family in conjunction with the TJA1102HN Ethernet PHY Transceiver.
The board enables the evaluation of the features common to the four SJA1105P/Q/R/S switch variants and facilitates the early development of the software required for the switch applications.
The board further implements the OPEN Alliance TC10 Wake-up Forwarding feature supported by the TJA1102 dual 100BASE-T1 PHY. Finally the board also supports a male connector capable of mating with NXP processor motherboards such as i.MX 6, i.MX 8 and S32x processors families.