Evaluation Kit - 33982, Single 2 mOhm High Side Switch

KIT33982CEVBE

Roll over image to zoom in

Product Details

Supported Devices

Power Management

High Side Switches

Features

Power Management

  • 6.0 V to 27 V operating voltage with standby currents < 5.0 µA
  • Enhanced -16 V reverse polarity VPWR protection

General Specifications

  • Single 2.0 mO max high side switch with parallel input or SPI control
  • Output current monitoring with two SPI-selectable current ratios
  • SPI control of over-current limit, over-current fault blanking time, output-OFF open load detection, output ON/OFF control, watchdog timeout, slew rates, and fault status reporting
  • SPI status reporting of over-current, open and shorted loads, over-temperature shutdown, under-voltage and over-voltage shutdown, fail-safe pin status, and program status

Buy Options

KIT33982CEVBE-Image

Click to expand

  • KIT33982CEVBE

  • Evaluation Kit - MC33982, Single 2 mOhm Intelligent High-current Self-protected High Side Switch.

  • $111.42 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 2
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Design Files

1 design file

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?