Evaluation Kit - MC09XS3400, Quad High Side Switch

KIT09XS3400EVBE

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Power Management

High Side Switches

Features

Power Management

  • Operating voltage range of 6.0 to 20 V with sleep current < 5.0 µA, extended mode from 4.0 to 28 V
  • 8.0 MHz 16-bit 3.3 V and 5.0 V SPI control and status reporting with daisy chain capability

General Specifications

  • Drives four separate bulbs, LEDs, Xenon modules, or other loads
  • Programming, control, and diagnostics are accomplished using a 16-bit SPI
  • Each output can be controlled with an internal PWM modulated clock signal, instead of an external clock

Components

  • Four protected high side switches

Buy Options

KIT09XS3400EVBE-Image

Click to expand

  • KIT09XS3400EVBE

  • Evaluation Kit - MC09XS3400, Quad High Side Switch (9.0 mOhm).

  • $82.80 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

1-5 of 6 documents

Show All

Design Resources

Select a section:

Design Files

1 design file

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?