Evaluation Kit - MC10XS3435, Quad High Side Switch

KIT10XS3435EVBE

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Power Management

High Side Switches

Features

Power Management

  • Operating voltage range of 6.0 V to 20 V with sleep current < 5.0 µA, extended mode from 4.0 V to 28 V
  • 8 MHz 16-bit 3.3 V and 5 V SPI control and status reporting with daisy chain capability
  • Smart over-current shutdown, severe short-circuit, over-temperature protections with time limited auto-retry, and fail-safe mode in case of MCU damage

General Specifications

  • Output OFF or ON open-load detection compliant to bulbs or LEDs and short-to-battery detection. Analog current feedback with selectable ratio and board temperature feedback

Components

  • Four protected high-side switches

Buy Options

KIT10XS3435EVBE-Image

Click to expand

  • KIT10XS3435EVBE

  • Evaluation Kit - MC10XS3435, Quad High Side Switch (Dual 10 mOhms, Dual 35 mOhm).

  • $82.80 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

5 documents

Design Resources

Select a section:

Design Files

1 design file

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?