Evaluation Kit - MC10XS6325, Triple High Side Switch

KIT10XS6325EKEVB

Roll over image to zoom in

Supported Devices

Power Management

High Side Switches

Features

General Specifications

  • Programming, control, and diagnostics accomplished via the use of a 16-bit SPI interface

Connectivity

  • Output with selectable slew-rate satisfies electromagnetic compatibility (EMC) requirements
  • Each output can be controlled with an internal PWM modulated clock signal, instead of an external clock

Power Management

  • Input voltage operation range from 6.0 to 58 V

Components

  • Triple high side switches (two < 10 mOhm, one < 25 mOhm RDS(ON))

Buy Options

KIT10XS6325EKEVB-Image

Click to expand

  • KIT10XS6325EKEVB

  • Evaluation Kit - MC10XS6325, 12 V, Dual 10.0 mOhms, Single 25.0 mOhms, High Side Switch.

  • $93.84 USD
  • For a quantity of 1
Buy From Distributor

Documentation

Quick reference to our documentation types.

1 documents

Design Resources

Design Files

1 design file

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?