Evaluation Kit - MC33660, ISO K Line Serial Link

KIT33660EFEVBE

Roll over image to zoom in

Product Details

Supported Devices

Interfaces

Automotive LIN Solutions

Features

Power Management

  • Operates over wide supply voltage of 8.0 to 18 V
  • Operating temperature of -40 °C to 125 °C
  • Standby mode: no VBAT current drain with VDD at 5.0 V
  • Low current drain during operation with VDD at 5.0 V

General Specifications

  • Interfaces directly to standard CMOS microprocessors
  • ISO K line pin protected against shorts to battery
  • Thermal shutdown with hysteresis
  • ISO K line pin capable of high currents
  • ISO K line can be driven with up to 10 nF of parasitic capacitance
  • 8.0 kV ESD protection attainable with few additional components

Buy Options

KIT33660EFEVBE-Image

Click to expand

  • KIT33660EFEVBE

  • Evaluation Kit - MC33660, ISO K Line Serial Link Interface.

  • $121.79 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Design Files

1 design file

Support

What do you need help with?