Evaluation Kit MC33882 -Smart Six Output Switch with SPI and Parallel Input Control

KIT33882EKEVB

Roll over image to zoom in

Product Details

Supported Devices

Power Management

Low Side Switches

Features

Connectivity

  • FSD connector
  • NXP® SPI Generator (SPIGen) provides the user interface to the MC33882 SPI port
    • Send commands to the IC
    • Receive status information from the IC
  • Output terminals for loads

Test Terminals

  • Test points for inputs, outputs, and SPI signals

Buy Options

KIT33882EKEVB-Image

Click to expand

  • KIT33882EKEVB

  • Evaluation Kit MC33882 -Smart Six Output Switch (0.3 Ohm RDSon) with SPI and Parallel Input Control.

  • $171.12 USD
  • For a quantity of 1
    • Availability: Pending stock
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Support

What do you need help with?