Technical content and expertise to help jump start your design and get you to production faster.
The KITPF0200EPEVBE evaluation board allows full evaluation capability of the MMPF0200 PMIC for the i.MX family of application processors. It provides access to all output voltage rails as well as control and signal pins through terminal block connectors for an easier out-of-the-box evaluation experience. A single terminal block connector for the input power supply allows the user to supply the board with an external DC power supply to fully evaluate the performance of the device.
The KITPF0200EPEVBE comes with a non-programmed version of the MMPF0200 PMIC, and it is configured to power up from the default power-up sequence. However, an integrated control/fuse programming interface is provided to allow the customer to program the OTP/TBB (One Time Programmable/Try-Before-Buy) memory and select it as the default source for the power-up configuration. Likewise, the programming interface allows full control of the MMPF0200 through the I2C communication lines.
Get Started with the KITPF0200EPEVBE Evaluation Board
“Everything you need to get started with the KITPF0200EPEVBE Evaluation Board” .