Evaluation Kit - MMPF0200, 12 Channel Power Management

KITPF0200EPEVBE

Roll over image to zoom in

Product Details

Supported Devices

Power Management

PMICs

Features

Memory

  • One DDR memory termination voltage reference

Connectivity

  • On board connectors for interfacing with future evaluation/debug tools
  • Integrated USB to I2C programming interface for full control/configuration

Power Management

  • Input voltage operation range from 3.1 to 4.5 V
  • One 5.0 V boost regulator
  • Output voltage supplies accessible through detachable terminal blocks
  • Three to four independent buck converters
  • Six general-purpose LDO regulators
  • One VSRTC supply

Size

  • Compact form factor (4 x 4 inch2)

User Components

  • On/off push-button support

Tools and OS Support

  • Fully featured programmer through J36 for external device control/programming
  • Onboard OTP programming supply and control
  • Hardware configuration flexibility through various jumper headers and resistors

General Specifications

  • Coin cell support for “Try-Before-Buy” (TBB) mode
  • Onboard PMIC control through the I2C register map

Buy Options

KITPF0200EPEVBE-Image

Click to expand

  • KITPF0200EPEVBE

  • Evaluation Kit - MMPC0200, PMIC i.MX6X, 4 buck reg,1 boost,6 LDOs.

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Design Files

1 design file

Software

1 software file

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?