Technical content and expertise to help jump start your design and get you to production faster.
The FRDM-PWRSTG Freedom Accessory Board is an easy-to-use circuit board that allows the user to exercise all the functions of the GD3000 pre-driver to drive a brushless DC motor. It interfaces between the FRDM-GD3000EVB and the load.
The FRDM-PWRSTG is designed to be used in conjuction with a FRDM-GD3000EVB Freedom Expansion Board. Each FRDM-PWRSTG is geared toward a different type of application. Both a FRDM-GD3000 and a FRDM MCU board are required for full functionality of the FRDM-PWRSTG.
Used in conjunction with the FRDM-KL25Z, SPI Generator (SPIGen) may be used to demonstrate certain limited functions of the device.
The PSMN4R2-30MLD is a logic level gate drive N-channel enhancement mode MOSFET in LFPAK33 (3.3x3.3mm) package.
This MOSFET belongs to the NextPowerS3 portfolio utilizing NXP’s unique “SchottkyPlus” technology which delivers high efficiency, low spiking performance suited to high efficiency applications at high switching frequencies. Check the PSMN4R2-30MLD datasheet.
Getting Started with the FRDM-PWRSTG Freedom Accessory Boards
Everything you need to get started with the FRDM-PWRSTG Freedom Accessory Boards