FS84/FS85/FS66 12 V Safety SBC Evaluation Board for Automotive Applications

KITFS85FRDMEVM

Roll over image to zoom in

Product Details

Select a section:

Supported Devices

Power Management

System Basis Chips

Features

Connectivity

  • Embedded USB connection for easy connection to software GUI (access to SPI/I2C bus, IOs, RSTB, FS0B, INTB, Debug, MUX_OUT, regulators)
  • USB connection for register access, OTPemulation, and fuse

Power Management

  • VBAT power supply connectors (Jack and Phoenix)
  • VPRE output capability up to 6 A (external MOSFET)
  • VBUCK1/2 in standalone or multiphase mode, up to 3.6 A peak
  • VBUCK3 up to 3.6 A peak
  • VBOOST 5.0 V or 5.74 V, up to 400 mA
  • LDO1 and LDO2, from 1.1 V to 5 V, up to 400 mA
  • Ignition key switch

General Specifications

  • FS0B External Safety pin

Support

  • Support OTP fuse capabilities

Components

  • LEDs that indicate signal or regulator status

Buy Options

KITFS85FRDMEVM-Image

Click to expand

  • KITFS85FRDMEVM

  • FS84/FS85/FS66 12 V safety SBC evaluation board for automotive.

  • $291.21 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 7
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Select a section:

Design Files

2 design files

Software

3 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?