FS84/FS85/FS66 Safety SBC Programming Boards

KITFS85SKTEVM

Roll over image to zoom in

Supported Devices

Power Management

System Basis Chips

Features

  • VBAT power supply connectors (Jack and Phoenix)
  • VPRE output 3.3V or 4.1V
  • VBUCK1/2 in a standalone or multiphase mode
  • VBUCK3
  • VBOOST 5.0V or 5.74V, up to 400mA
  • LDO1 and LDO2, from 1.1V to 5V, up to 400mA
  • Ignition key switch
  • FS0B External Safety pin
  • Embedded USB connection for easy connection to software GUI (access to SPI/I2C bus, IOs, RSTB, FS0B, INTB, Debug, MUX_OUT, regulators)
  • LEDs that indicate signal or regulatory status
  • Support OTP fuse capabilities
  • USB connection for register access, OTP emulation and fuse
  • Note that due to the socket, all output current should be limited to 1A maximum

Buy Options

KITFS85SKTEVM-Image

Click to expand

  • KITFS85SKTEVM

  • Evaluation board - FS85/FS84/FS66 Functional SBC, with programming socket.

  • $474.51 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 5
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Design Files

2 design files

Software

4 software files

Note: For better experience, software downloads are recommended on desktop.

Training

1 trainings

Support

What do you need help with?