IO-Link Leader Transceiver Tower System Module

TWR-CM3120-EVM
  • Archived
  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Product Details

Select a section:

Features

General Specifications

  • Onboard ESD protection

Connectivity

  • 4 fully featured IO-Link ports based on two CM3120 and Kinetis MKL17Z64VFM4
  • modular solution - stackable for multiple of four port solution

Power Management

  • Operating voltage range from 8.0 V to 32 V

Components

  • optional external NMOS transistors to control current to the C/Q and L+ lines
  • Four IO-Link communication status LEDs

Software

  • IO-Link stack loaded in the embedded MCU
  • integrated Bootloader through SPI for IO-Link stack updates
  • Graphical Users Interface on PC
  • Configurable through SPI interface

Documentation

Quick reference to our documentation types.

2 documents

Design Resources

Select a section:

Design Files

1 design file

Support

What do you need help with?