Technical content and expertise to help jump start your design and get you to production faster.
The FRDM-PF1510EVM Evaluation Board (EVB) is an easy-to-use circuit board allowing the user to exercise all the functions of the PF1510 Power Management IC(PMIC). The EVB integrates the popular KL25Z Freedom Board which is used as an interface between the GUI and the PF1510. Analog-to-Digital Converters (ADCs) in the KL25Z Freedom Board is used to monitor the regulator voltages through the GUI. The schematic and layout are provided as a reference to accelerate system design.
Jump Start Your Design