-
MTRCKTDBN5643L
-
MTRCCBB5643L with two 3-phase BLDC motors.
- 3-phase low-voltage power stage based on SMARTMOS™ MC33937A pre-driver
- 32-bit NXP MPC5643L Dual Motor Controller Board (orderable separately as MTRCCBB5643L)
- AC/DC 24 V Universal Power Supply Kit
- Two 3-phase BLDC low-voltage motors
- USB 2.0 A-A type cable, ribbon cables for power stage and controller board connection
- Fact sheet and quick start guide
Software
2 software files
-
Application Example Software
MTRCKTDBN5643L Application Software
-
BSPs and Device Drivers
Automotive Motor Control USB UART drivers
Note: For better experience, software downloads are recommended on desktop.